Corning® 100 mL LSM (Lymphocyte Separation Medium)
产品编号25-072-CI
Lymphocyte Separation Medium (LSM) was originally designed for the in vitro isolation of lymphocytes from diluted whole blood. It is a sterile, iso-osmotic polysucrose and diatrizoate solution with low viscosity and a density of 1.077-1.080 g/ mL at 20ºC.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 25-072-CI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 100 mL |
| Storage | 2°C to 30°C |
产品规格文件
可用的证书
- 质量证书 – 批号 29525001
- 质量证书 – 批号 12925001
- 质量证书 – 批号 34424014
- 质量证书 – 批号 30424002
- 质量证书 – 批号 20124009
- 质量证书 – 批号 33823008
- 质量证书 – 批号 05823006
- 质量证书 – 批号 15122008
- 质量证书 – 批号 16721006
- 质量证书 – 批号 05321004
- 质量证书 – 批号 09020013
- 质量证书 – 批号 29019001
- 质量证书 – 批号 09919006
- 质量证书 – 批号 24918006
- 质量证书 – 批号 17218006
- 质量证书 – 批号 26317006
- 质量证书 – 批号 18017007
- 质量证书 – 批号 28316007
- 质量证书 – 批号 06016006
- 质量证书 – 批号 19815005