
Corning® 20 mL Hygromycin B Solution
Product Number30-240-CR

Application: Recommended for use as a selection agent at 100-800 μg/mL. Biochem/physiol Actions: Mode of Action: Blocks polypeptide synthesis and inhibits elongation. For use in the selection and maintenance of prokaryotic and eukaryotic cells. Preparation Note: Purified by ion exchange chromatography
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
237,96 € per each
Added to Your Shopping Cart
Details
Product Number | 30-240-CR |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 g |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30240148
- Quality Certificate - Lot No.30240147
- Quality Certificate - Lot No.30240146
- Quality Certificate - Lot No.30240145
- Quality Certificate - Lot No.30240143
- Quality Certificate - Lot No.30240142
- Quality Certificate - Lot No.30240141
- Quality Certificate - Lot No.30240140
- Quality Certificate - Lot No.30240139
- Quality Certificate - Lot No.30240137
- Quality Certificate - Lot No.30240136
- Quality Certificate - Lot No.30240135
- Quality Certificate - Lot No.30240134
- Quality Certificate - Lot No.30240133
- Quality Certificate - Lot No.30240132
- Quality Certificate - Lot No.30240131
- Quality Certificate - Lot No.30240130
- Quality Certificate - Lot No.30240129
- Quality Certificate - Lot No.30240128
- Quality Certificate - Lot No.30240127
- Quality Certificate - Lot No.30240126
- Quality Certificate - Lot No.30240125
- Quality Certificate - Lot No.30240124
- Quality Certificate - Lot No.30240123
- Quality Certificate - Lot No.30240122
- Quality Certificate - Lot No.30240121
- Quality Certificate - Lot No.30240120
- Quality Certificate - Lot No.30240119
- Quality Certificate - Lot No.30240118
- Quality Certificate - Lot No.30240117