
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Double Metric Scale, 1L Class A Graduated Cylinder, TD
Product Number3023-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 1L PYREX® Class A graduated cylinders are calibrated (TD) in accordance with ASTM E-1272 and ASTM E-542. The double scale, numbered both up and down, is in durable white enamel. Cylinders are supplied with shock absorbing polyethylene bumper guards. For replacement bumper guards, see No. 3066.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3023-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 1000 mL |
Cylinder Feature | Class A |
Cylinder Scale | Double Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 10 mL |
Height | 465 mm (approx.) |
O.D. | 64 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 3 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03925011
- Quality Certificate - Lot No.01725047
- Quality Certificate - Lot No.32724006
- Quality Certificate - Lot No.27724032
- Quality Certificate - Lot No.22624049
- Quality Certificate - Lot No.20924018
- Quality Certificate - Lot No.17324013
- Quality Certificate - Lot No.12724037
- Quality Certificate - Lot No.05924184
- Quality Certificate - Lot No.01124037
- Quality Certificate - Lot No.30523011
- Quality Certificate - Lot No.30423009
- Quality Certificate - Lot No.25823029
- Quality Certificate - Lot No.23723044
- Quality Certificate - Lot No.17423038
- Quality Certificate - Lot No.34022039
- Quality Certificate - Lot No.28422042
- Quality Certificate - Lot No.24622024
- Quality Certificate - Lot No.20322031
- Quality Certificate - Lot No.13922039
- Quality Certificate - Lot No.09622047
- Quality Certificate - Lot No.06822044
- Quality Certificate - Lot No.01122011
- Quality Certificate - Lot No.33521086
- Quality Certificate - Lot No.27421018
- Quality Certificate - Lot No.26521392
- Quality Certificate - Lot No.24621026
- Quality Certificate - Lot No.23621341
- Quality Certificate - Lot No.20921024