Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

100-Layer CellCube® Module with 85,000cm² Growth Surface
Product Number3264

Learn More

The CellCube Module is an integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment. It is comprised of a series of parallel, styrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates. Each culture plate receives proprietary tissue culture treatment prior to assembly to ensure dense, uniform cell growth.
These CellCube Modules provide:
- A series of parallel, polystyrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates.
- 85,000cm² polystyrene growth surface optimally treated for the growth of attachment dependent cells.
- A perfused environment which more closely simulates in vivo conditions and reliably distributes nutrients and oxygen.
- An integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment.
- Non-pyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 179% less plastic compared to 67 equivalent CS-2 base vessels.
In Stock
Product Number | 3264 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cell Growth Area | 85000 cm² |
Flask Shape | Square |
Surface Treatment | TC-Treated |
Graduations | No |
Sterile | Yes |
Recommended Volume | 6000 mL |
- Quality Certificate - Lot No.02825004
- Quality Certificate - Lot No.02225004
- Quality Certificate - Lot No.03822026
- Quality Certificate - Lot No.30221032
- Quality Certificate - Lot No.11321061
- Quality Certificate - Lot No.02221053
- Quality Certificate - Lot No.32520013
- Quality Certificate - Lot No.31720040
- Quality Certificate - Lot No.19920025
- Quality Certificate - Lot No.19720037
- Quality Certificate - Lot No.03020009
- Quality Certificate - Lot No.30119017
- Quality Certificate - Lot No.28419072
- Quality Certificate - Lot No.26019045
- Quality Certificate - Lot No.25519038
- Quality Certificate - Lot No.22819020
- Quality Certificate - Lot No.22519012
- Quality Certificate - Lot No.20319018
- Quality Certificate - Lot No.15519050
- Quality Certificate - Lot No.09519067
- Quality Certificate - Lot No.04719016
- Quality Certificate - Lot No.34718022
- Quality Certificate - Lot No.33418008
- Quality Certificate - Lot No.16218012
- Quality Certificate - Lot No.13718006
- Quality Certificate - Lot No.07818049
- Quality Certificate - Lot No.04618041
- Quality Certificate - Lot No.33517058
- Quality Certificate - Lot No.29017052
- Quality Certificate - Lot No.27917051