More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 25-Layer CellCube® Module with 21,250cm² Growth Surface
Product Number3304
Learn More
The CellCube Module is an integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment. It is comprised of a series of parallel, styrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates. Each culture plate receives proprietary tissue culture treatment prior to assembly to ensure dense, uniform cell growth.
These CellCube Modules provide:
- a series of parallel, polystyrene plates joined to create thin, sealed, laminar flow spaces between adjacent plates
- 21,250cm² polystyrene growth surface optimally treated with Corning® CellBIND® surface for the growth of attachment dependent cells
- a perfused environment which more closely simulates in vivo conditions and reliably distributes nutrients and oxygen
- an integral, encapsulated, sterile, single-use device that is 100% pressure-hold tested before shipment
- Corning® CellBIND® Surface Benefits:
- Improves cell attachment leading to increased cell growth and yields
- Results in more consistent and even cell attachment
- Helps adapt cells to reduced serum or serum-free conditions
- Reduces premature cell detachment from confluent cultures
- May eliminate the need for tedious, time-consuming, expensive and low stability biological coatings
- Not a coating, requires no refrigeration or special handling and is stable at room temperature.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,077.36 per case
Less than 10 in Stock
Product Number | 3304 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cell Growth Area | 21250 cm² |
Flask Shape | Square |
Surface Treatment | Corning CellBIND Surface |
Graduations | No |
Sterile | Yes |
Recommended Volume | 1500 mL |
- Quality Certificate - Lot No.08124033
- Quality Certificate - Lot No.29623013
- Quality Certificate - Lot No.22323005
- Quality Certificate - Lot No.10322006
- Quality Certificate - Lot No.30821008
- Quality Certificate - Lot No.08721008
- Quality Certificate - Lot No.20620025
- Quality Certificate - Lot No.23419018
- Quality Certificate - Lot No.22119008
- Quality Certificate - Lot No.19319017
- Quality Certificate - Lot No.09417044
- Quality Certificate - Lot No.30213004
- Quality Certificate - Lot No.Generic