
Falcon® 12-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
Product Number353503

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 12-well Permeable Support Companion Plate, with lid, is comprised of tissue-culture treated polystyrene. It is specifically designed for use with Falcon or Corning® BioCoat™ Cell Culture Inserts and may be used with or without cell culture inserts.
- Tissue Culture-treated
- Sterile
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353503 |
パック入数 | 1 / パック |
ケース入数 | 50 / ケース |
ブランド | Falcon® |
プレートフォーマット | 12 ウェル |
培養面積 | 3.8 cm² |
表面処理 | 細胞培養表面処理 |
滅菌 | Yes |
フタ付き | Yes |
アプリケーション | Air Liquid Interface (ALI) 培養 |
Specifications Documents