
Corning® BioCoat® Collagen IV 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case
Product Number354416

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$239.09 per case
Added to Your Shopping Cart
Details
Product Number | 354416 |
Qty./Pk | 5 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Storage | 2° - 8°C |
Surface Coating | Collagen IV |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01325002
- Quality Certificate - Lot No.03624003
- Quality Certificate - Lot No.30623001
- Quality Certificate - Lot No.9343255
- Quality Certificate - Lot No.9084012
- Quality Certificate - Lot No.8086001
- Quality Certificate - Lot No.7227001
- Quality Certificate - Lot No.7142004
- Quality Certificate - Lot No.6307001
- Quality Certificate - Lot No.6042432
- Quality Certificate - Lot No.5306005
- Quality Certificate - Lot No.5264006
- Quality Certificate - Lot No.5090322
- Quality Certificate - Lot No.4153009
- Quality Certificate - Lot No.1158004
- Quality Certificate - Lot No.1152001
- Quality Certificate - Lot No.0097004