
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Packed, Sterile, 50/Bag, 200/Case
Product Number357543

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

For tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic pipet with 5 mL overfill capacity. Individually packed in a paper/plastic thermoformed package.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$156.75 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 357543 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Falcon® |
Capacity | 5 mL |
Pipet Style | Serological |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Sterile | Yes |
Packaging | Individually wrapped paper-plastic |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33424516
- Quality Certificate - Lot No.32724515
- Quality Certificate - Lot No.31924514
- Quality Certificate - Lot No.27224513
- Quality Certificate - Lot No.24224512
- Quality Certificate - Lot No.18124511
- Quality Certificate - Lot No.16524510
- Quality Certificate - Lot No.14224509
- Quality Certificate - Lot No.14024508
- Quality Certificate - Lot No.11124507
- Quality Certificate - Lot No.11024506
- Quality Certificate - Lot No.09924505
- Quality Certificate - Lot No.08624504
- Quality Certificate - Lot No.06224503
- Quality Certificate - Lot No.05724502
- Quality Certificate - Lot No.01424501
- Quality Certificate - Lot No.9353015
- Quality Certificate - Lot No.9344016
- Quality Certificate - Lot No.9344006
- Quality Certificate - Lot No.9339010
- Quality Certificate - Lot No.9335019
- Quality Certificate - Lot No.9307001
- Quality Certificate - Lot No.9305010
- Quality Certificate - Lot No.9290022
- Quality Certificate - Lot No.9290021
- Quality Certificate - Lot No.9278001
- Quality Certificate - Lot No.9274001
- Quality Certificate - Lot No.9262012
- Quality Certificate - Lot No.9262011
- Quality Certificate - Lot No.9259002