More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD PCR 1 x 8 Cap Strips, Domed, Assorted Colors
Product Number3748
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Made of thin wall polypropylene and designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
- DNase- and RNase-free
- Autoclavable at 121°C
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$551.21 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3748 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Corning® |
Sterile | No |
Cap Style | Dome |
Cap Material | Polypropylene |
Cap Color | Assorted |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19823002
- Quality Certificate - Lot No.16523001
- Quality Certificate - Lot No.17722080
- Quality Certificate - Lot No.02418001
- Quality Certificate - Lot No.21917002
- Quality Certificate - Lot No.02117001
- Quality Certificate - Lot No.30116365
- Quality Certificate - Lot No.25216365
- Quality Certificate - Lot No.16414365
- Quality Certificate - Lot No.08714365
- Quality Certificate - Lot No.29813365
- Quality Certificate - Lot No.27713365
- Quality Certificate - Lot No.20613365
- Quality Certificate - Lot No.17813365
- Quality Certificate - Lot No.12713365
- Quality Certificate - Lot No.35512015
- Quality Certificate - Lot No.31912014
- Quality Certificate - Lot No.17112023
- Quality Certificate - Lot No.04412020
- Quality Certificate - Lot No.24311024
- Quality Certificate - Lot No.06011014
- Quality Certificate - Lot No.23610025
- Quality Certificate - Lot No.14010025
- Quality Certificate - Lot No.07010018
- Quality Certificate - Lot No.35209009
- Quality Certificate - Lot No.22309017
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31108026
- Quality Certificate - Lot No.25506019
- Quality Certificate - Lot No.24907015