More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Untreated Microcarriers, 10g Vial
Product Number3772
Learn More
Corning Microcarriers are designed to simplify your scale-up processes. The microcarriers are sterile, ready to use, and available in closed systems packaging to be used directly with bioreactors. These microcarriers are untreated for attachment of extra sticky cells or for alternate coatings.
Features:
- USP Class VI polystyrene material provides a consistent platform
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
Product Specifications:
- Bead size: 125-212 µm
- Density: 1.026 ± 0.004
- cm²/gram: 360
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$118.95 per case
In Stock
Product Number | 3772 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 10 g |
Surface Treatment | Not Treated |
- Quality Certificate - Lot No.27523047
- Quality Certificate - Lot No.22623044
- Quality Certificate - Lot No.20523011
- Quality Certificate - Lot No.16023020
- Quality Certificate - Lot No.12323013
- Quality Certificate - Lot No.05823028
- Quality Certificate - Lot No.03323027
- Quality Certificate - Lot No.25522031
- Quality Certificate - Lot No.19222016
- Quality Certificate - Lot No.12622019
- Quality Certificate - Lot No.34220011
- Quality Certificate - Lot No.02819022
- Quality Certificate - Lot No.11717009
- Quality Certificate - Lot No.10817011
- Quality Certificate - Lot No.32216006
- Quality Certificate - Lot No.27716024
- Quality Certificate - Lot No.19416027
- Quality Certificate - Lot No.06416012
- Quality Certificate - Lot No.32015041
- Quality Certificate - Lot No.14915033
- Quality Certificate - Lot No.09315016
- Quality Certificate - Lot No.20513019
- Quality Certificate - Lot No.20013019
- Quality Certificate - Lot No.Generic