More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Step-R™ Repeating Pipettor
Product Number4217
Learn More
The Corning® Step-R™ Repeating Pipettor is suitable to dispense volatile, dense, viscous, or foaming liquids, and for all applications where long dosing series are required. It works with 8 syringe tips sizes to dispense doses from 1 µL up to 5 mL.
- Easy volume setting: Volume selection chart conveniently placed on the handle
- Fast and precise multiple dispensing: Up to 48 pipetting doses without refilling the syringe tip
- Maintenance-free
- Meets ISO 8655 requirements.
- Delivered with QC certificate and 25 and 50 mL syringe tips adapters
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Learn more from Europe, Middle East, and Africa
See resource tab below for specifications.
$601.46 per case
Less than 10 in Stock
Product Number | 4217 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Channels | 1 |
Sterile | No |
Size | N/A |