
Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 50,000 MWCO Membrane, 12/Case
Product Number431490

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 20 for samples up to 20 mL, 14 mL if using fixed angle rotors
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 20 concentrators can be used with either swinging bucket or fixed angle rotors minimum rotor angle is 25º. Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
Added to Your Shopping Cart
In Stock
Details
Product Number | 431490 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume Swinging Bucket | 20 mL |
Working Volume Fixed Angle | 14 mL |
Membrane Material | Polyethersulfone |
Membrane | 50,000 MWCO |
Membrane Area | 6 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 116 mm |
Diameter | 30 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09425006
- Quality Certificate - Lot No.05725005
- Quality Certificate - Lot No.04325004
- Quality Certificate - Lot No.02725003
- Quality Certificate - Lot No.02725002
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.23424005
- Quality Certificate - Lot No.17624003
- Quality Certificate - Lot No.07324002
- Quality Certificate - Lot No.06624001
- Quality Certificate - Lot No.35423010
- Quality Certificate - Lot No.33423009
- Quality Certificate - Lot No.32523008
- Quality Certificate - Lot No.30023007
- Quality Certificate - Lot No.28223006
- Quality Certificate - Lot No.26523005
- Quality Certificate - Lot No.13123004
- Quality Certificate - Lot No.12923003
- Quality Certificate - Lot No.06523002
- Quality Certificate - Lot No.04823001
- Quality Certificate - Lot No.32222013
- Quality Certificate - Lot No.32222012
- Quality Certificate - Lot No.25522011
- Quality Certificate - Lot No.23122010
- Quality Certificate - Lot No.23122009
- Quality Certificate - Lot No.22322008
- Quality Certificate - Lot No.17122007
- Quality Certificate - Lot No.15122006
- Quality Certificate - Lot No.09622005
- Quality Certificate - Lot No.08122004