More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
50 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 25/Bag, 100/Case
Product Number4490
$400.09 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 4490 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.5 mL |
Negative Graduation | 10 mL |
Color Coded Stripe | Purple |
Sterile | Yes |
Packaging | Individually wrapped paper-plastic |
Length | 370 mm (approx.) |
Application | Diagnostics |
Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09924508
- Quality Certificate - Lot No.08224506
- Quality Certificate - Lot No.07924505
- Quality Certificate - Lot No.07124504
- Quality Certificate - Lot No.05824502
- Quality Certificate - Lot No.00324501
- Quality Certificate - Lot No.04723013
- Quality Certificate - Lot No.01223036
- Quality Certificate - Lot No.27322016
- Quality Certificate - Lot No.22522018
- Quality Certificate - Lot No.22422039
- Quality Certificate - Lot No.20822029
- Quality Certificate - Lot No.20722003
- Quality Certificate - Lot No.20622007
- Quality Certificate - Lot No.20422002
- Quality Certificate - Lot No.20222015
- Quality Certificate - Lot No.20022023
- Quality Certificate - Lot No.19922034
- Quality Certificate - Lot No.18822001
- Quality Certificate - Lot No.18522010
- Quality Certificate - Lot No.18222067
- Quality Certificate - Lot No.18022024
- Quality Certificate - Lot No.17622008
- Quality Certificate - Lot No.17422024
- Quality Certificate - Lot No.12922004
- Quality Certificate - Lot No.12622011
- Quality Certificate - Lot No.12422063
- Quality Certificate - Lot No.12222054
- Quality Certificate - Lot No.11922030
- Quality Certificate - Lot No.11822009