More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Black/Clear Bottom Low Flange Ultra-Low Attachment Microplate, Bulk Packed
Product Number4588
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 3827)
- 20 per Bag, with Lid, Sterile
- Ultra-Low Attachment microplates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
- Surface minimizes protein absorption, enzyme activation and cellular activation
- Surface is noncytotoxic, biologically inert and nondegradable by gamma irradiation and nonpyrogenic
- Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$4,247.40 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4588 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² (approx.) |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Surface Treatment | Ultra-Low Attachment |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05823003
- Quality Certificate - Lot No.02323011
- Quality Certificate - Lot No.25322017
- Quality Certificate - Lot No.09022053
- Quality Certificate - Lot No.30321014
- Quality Certificate - Lot No.26721053
- Quality Certificate - Lot No.19721005
- Quality Certificate - Lot No.17221044
- Quality Certificate - Lot No.05621056
- Quality Certificate - Lot No.20920032
- Quality Certificate - Lot No.10820015
- Quality Certificate - Lot No.29719040
- Quality Certificate - Lot No.28619015
- Quality Certificate - Lot No.07219025
- Quality Certificate - Lot No.33218026
- Quality Certificate - Lot No.23518003
- Quality Certificate - Lot No.11618034
- Quality Certificate - Lot No.35116021