More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Molecular Biology Grade Water Tested to USP Sterile Purified Water Specifications
Product Number46-000-CM
Technical Advantage: Suitable for a wide variety of routine tasks requiring a high degree of sterility Molecular biology grade water is ideal for the preparation of reagents, rinsing glassware and plasticware, and other molecular biology applications where RNase-, DNase-, and Protease-free water is required. No toxic agents, including DEPC, are used in the preparation of Mediatech's molecular biology grade water, eliminating possible interferences with enzymatic reactions.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$189.33 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 46-000-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04424007
- Quality Certificate - Lot No.04324006
- Quality Certificate - Lot No.02224007
- Quality Certificate - Lot No.00224010
- Quality Certificate - Lot No.34623006
- Quality Certificate - Lot No.29023011
- Quality Certificate - Lot No.25523011
- Quality Certificate - Lot No.25123005
- Quality Certificate - Lot No.22123002
- Quality Certificate - Lot No.18523002
- Quality Certificate - Lot No.17823009
- Quality Certificate - Lot No.17723011
- Quality Certificate - Lot No.13523006
- Quality Certificate - Lot No.11123003
- Quality Certificate - Lot No.01123003
- Quality Certificate - Lot No.35022008
- Quality Certificate - Lot No.33322003
- Quality Certificate - Lot No.26422004
- Quality Certificate - Lot No.24322007
- Quality Certificate - Lot No.22222002
- Quality Certificate - Lot No.21722002
- Quality Certificate - Lot No.16522017
- Quality Certificate - Lot No.16522014
- Quality Certificate - Lot No.15922003
- Quality Certificate - Lot No.13822005
- Quality Certificate - Lot No.09122011
- Quality Certificate - Lot No.06122001
- Quality Certificate - Lot No.06022009
- Quality Certificate - Lot No.04622004
- Quality Certificate - Lot No.35421009