More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Untreated Microcarriers, 100g Bottle
Product Number4624
Learn More
Corning Microcarriers simplify the scale-up process. The beads arrive sterile, ready-to-use, with available closed systems packaging for use with bioreactors. In addition, the microcarriers are available with surface treatments to enhance cell attachment and maximize cell yield and viability.
Features:
- USP Class VI polystyrene material provides a consistent platform
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- Large sizes available with closed systems packaging
Product Specifications:
- Bead size: 125-212 µm
- Density: ~1.026
- Surface Area (cm²/gram): 360
Closed System Packaging:
Corning untreated microcarriers are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. The transfer caps are available with either a male Luer lock quick connector or an MPC quick connect.
Microcarriers and aseptic transfer caps are sold separately.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,026.12 per case
Less than 10 in Stock
Product Number | 4624 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 100 g |
Surface Treatment | Not Treated |
- Quality Certificate - Lot No.05224029
- Quality Certificate - Lot No.03024020
- Quality Certificate - Lot No.32123014
- Quality Certificate - Lot No.24223010
- Quality Certificate - Lot No.05823029
- Quality Certificate - Lot No.05922028
- Quality Certificate - Lot No.10120051
- Quality Certificate - Lot No.22519026
- Quality Certificate - Lot No.12817015
- Quality Certificate - Lot No.16715032