Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 1L Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number65640-1L
Flask features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. The graduation mark is easy to read. Supplied with standard taper PYREX stopper.
For stopper only, see Cat. No. 7650.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Less than 10 in Stock
| Product Number | 65640-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.3 mL |
| Standard Taper Stopper No. | 22 |
| Height | 342 mm (approx.) |
| O.D. | 125 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | PYREXPLUS coated |
- Quality Certificate - Lot No.30925020
- Quality Certificate - Lot No.22725006
- Quality Certificate - Lot No.15825003
- Quality Certificate - Lot No.14325016
- Quality Certificate - Lot No.10525035
- Quality Certificate - Lot No.06625043
- Quality Certificate - Lot No.24824016
- Quality Certificate - Lot No.19024001
- Quality Certificate - Lot No.09624042
- Quality Certificate - Lot No.03324007
- Quality Certificate - Lot No.34023051
- Quality Certificate - Lot No.23023022
- Quality Certificate - Lot No.00923057
- Quality Certificate - Lot No.28822027
- Quality Certificate - Lot No.07022001
- Quality Certificate - Lot No.11021023
- Quality Certificate - Lot No.24219021
- Quality Certificate - Lot No.00219007
- Quality Certificate - Lot No.33318015
- Quality Certificate - Lot No.24918063
- Quality Certificate - Lot No.06917067
- Quality Certificate - Lot No.01217026
- Quality Certificate - Lot No.34716035
- Quality Certificate - Lot No.20316043
- Quality Certificate - Lot No.09916011
- Quality Certificate - Lot No.00716045
- Quality Certificate - Lot No.25715002
- Quality Certificate - Lot No.15215037
- Quality Certificate - Lot No.33914046
- Quality Certificate - Lot No.31114040