More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 5 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case
Product Number9099
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Costar® aspirating pipets are sterile, without graduations and unplugged for aseptically aspirating liquid by using vacuum suction.
- One piece polystyrene construction
- Sterile and nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$221.60 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9099 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Capacity | 5 mL |
Pipet Style | Aspirating |
Tip Shape | Round |
Feature | Disposable |
Packaging | Individually wrapped |
Length | 348 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05723003
- Quality Certificate - Lot No.35122002
- Quality Certificate - Lot No.03322043
- Quality Certificate - Lot No.32321023
- Quality Certificate - Lot No.08921029
- Quality Certificate - Lot No.06821014
- Quality Certificate - Lot No.06321030
- Quality Certificate - Lot No.06021043
- Quality Certificate - Lot No.27520061
- Quality Certificate - Lot No.12220053
- Quality Certificate - Lot No.01720028
- Quality Certificate - Lot No.29419050
- Quality Certificate - Lot No.29219001
- Quality Certificate - Lot No.21419032
- Quality Certificate - Lot No.10119038
- Quality Certificate - Lot No.00219006
- Quality Certificate - Lot No.26718002
- Quality Certificate - Lot No.15218024
- Quality Certificate - Lot No.07418008
- Quality Certificate - Lot No.35317016
- Quality Certificate - Lot No.31817011
- Quality Certificate - Lot No.21417022
- Quality Certificate - Lot No.12317038
- Quality Certificate - Lot No.31916034
- Quality Certificate - Lot No.23716008
- Quality Certificate - Lot No.15216048
- Quality Certificate - Lot No.04016042
- Quality Certificate - Lot No.30215017
- Quality Certificate - Lot No.20415019