Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Reusable Phenolic GPI 38-430 Threaded Screw Caps with Rubber Liner
Product Number9999-381M







These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have extra deep GPI 38-430 threads and are provided with a glued-in white rubber liner.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$333.35 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9999-381M |
Qty./Pk | 12 / Pk |
Qty./Cs | 72 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 38 |
Color | Black |
Height | 27 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11225102
- Quality Certificate - Lot No.01125007
- Quality Certificate - Lot No.34124031
- Quality Certificate - Lot No.32524118
- Quality Certificate - Lot No.18523003
- Quality Certificate - Lot No.15623018
- Quality Certificate - Lot No.03223181
- Quality Certificate - Lot No.33622046
- Quality Certificate - Lot No.31122068
- Quality Certificate - Lot No.24822041
- Quality Certificate - Lot No.22022004
- Quality Certificate - Lot No.18722049
- Quality Certificate - Lot No.15922029
- Quality Certificate - Lot No.12322045
- Quality Certificate - Lot No.09422011
- Quality Certificate - Lot No.08322019
- Quality Certificate - Lot No.04622001
- Quality Certificate - Lot No.01122001
- Quality Certificate - Lot No.33521055
- Quality Certificate - Lot No.31721020
- Quality Certificate - Lot No.25721002
- Quality Certificate - Lot No.24021010
- Quality Certificate - Lot No.18721034
- Quality Certificate - Lot No.15921015
- Quality Certificate - Lot No.12621001
- Quality Certificate - Lot No.03421031
- Quality Certificate - Lot No.02721004
- Quality Certificate - Lot No.29420002
- Quality Certificate - Lot No.04220043
- Quality Certificate - Lot No.00820116