
Hamilton,96吸头
Product NumberHTF-300-CBK-HTRS5

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥0.00 per case
Added to Your Shopping Cart
Details
Product Number | HTF-300-CBK-HTRS5 |
数量/包 | 480 /包 |
数量/箱 | 5760 /箱 |
品牌 | Axygen® |
系列 | HT |
吸头特性 | Conductive |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Hamilton® MICROLAB® STAR , STARlet and STARplus workstations |
结合模型使用 | Hamilton |
包装 | 悬挂吸头管架 |
包装配置 | 5 Racks |
吸头规格 | 96支吸头/盒 |
件/箱 | 60 Racks/Case |
容量 | 50 µL |
最大容量/孔 | 300 µL |
应用 | 诊断 |
过滤器 | 是 |
Filter Material | Polyethylene |
Sterile | Yes |
Surface Category | Liquid Level Sensing |
Autoclavable | No |
Product Material | Polypropylene |
Color | Black |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27423050
- Quality Certificate - Lot No.27123027
- Quality Certificate - Lot No.26223002
- Quality Certificate - Lot No.01421022
- Quality Certificate - Lot No.01121118
- Quality Certificate - Lot No.00821015
- Quality Certificate - Lot No.00721039
- Quality Certificate - Lot No.33520016
- Quality Certificate - Lot No.33220020
- Quality Certificate - Lot No.33020011
- Quality Certificate - Lot No.32820016
- Quality Certificate - Lot No.32720008
- Quality Certificate - Lot No.32520009
- Quality Certificate - Lot No.32420006
- Quality Certificate - Lot No.32220014
- Quality Certificate - Lot No.32020007
- Quality Certificate - Lot No.31820006
- Quality Certificate - Lot No.31720006
- Quality Certificate - Lot No.31520004
- Quality Certificate - Lot No.31420008
- Quality Certificate - Lot No.25520033
- Quality Certificate - Lot No.24920009
- Quality Certificate - Lot No.24720004
- Quality Certificate - Lot No.24420013
- Quality Certificate - Lot No.24420012
- Quality Certificate - Lot No.23020007
- Quality Certificate - Lot No.22820007
- Quality Certificate - Lot No.22620005
- Quality Certificate - Lot No.22520029
- Quality Certificate - Lot No.22420014