More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 300/Case
Product NumberLC150A-05
- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
$474.73 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | LC150A-05 |
Qty./Pk | 300 / Pk |
Qty./Cs | 300 / Cs |
Brand | Corning® |
Capacity | 150 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Standard Taper Joint | 29/42 |
Porosity | Coarse |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 95 mm (approx.) |
Height With Stopper | 340 mm (approx.) |
Height Without Stopper | 290 mm (approx.) |
O.D. | 63 mm (approx.) |
Cross Section | 37 mm (approx) |
Disc Diameter | 12 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.883968
- Quality Certificate - Lot No.881770
- Quality Certificate - Lot No.877719
- Quality Certificate - Lot No.870766
- Quality Certificate - Lot No.868718
- Quality Certificate - Lot No.865111
- Quality Certificate - Lot No.859884
- Quality Certificate - Lot No.855990
- Quality Certificate - Lot No.855193
- Quality Certificate - Lot No.846939
- Quality Certificate - Lot No.839847
- Quality Certificate - Lot No.831261
- Quality Certificate - Lot No.815692
- Quality Certificate - Lot No.800585
- Quality Certificate - Lot No.795331
- Quality Certificate - Lot No.788531
- Quality Certificate - Lot No.782840
- Quality Certificate - Lot No.749476
- Quality Certificate - Lot No.746652
- Quality Certificate - Lot No.735903
- Quality Certificate - Lot No.730174
- Quality Certificate - Lot No.724429
- Quality Certificate - Lot No.723368
- Quality Certificate - Lot No.715800
- Quality Certificate - Lot No.703597
- Quality Certificate - Lot No.698138
- Quality Certificate - Lot No.691904
- Quality Certificate - Lot No.685486
- Quality Certificate - Lot No.678526
- Quality Certificate - Lot No.675439