More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-L-C
Learn More
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$238.75 per case
Out of Stock
Product Number | MCT-175-L-C |
Qty./Pk | 250 / Pk |
Qty./Cs | 2500 / Cs |
Brand | Axygen® |
Capacity | 1.7 mL |
Tube Style | Microcentrifuge |
Top Style | Snap cap |
Maximum RCF | 14000 xg |
Graduations | Yes |
Graduation Interval | 0.25 mL |
Color | Clear |
Cap Style | Snap cap |
Sterile | No |
Graduation Range | 0.1 - 2 mL |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.08724041
- Quality Certificate - Lot No.08524053
- Quality Certificate - Lot No.26923011
- Quality Certificate - Lot No.24223004
- Quality Certificate - Lot No.24223003
- Quality Certificate - Lot No.24123024
- Quality Certificate - Lot No.04423021
- Quality Certificate - Lot No.04423020
- Quality Certificate - Lot No.04423003
- Quality Certificate - Lot No.04323016
- Quality Certificate - Lot No.04323015
- Quality Certificate - Lot No.04223014
- Quality Certificate - Lot No.04123016
- Quality Certificate - Lot No.04023030
- Quality Certificate - Lot No.04023029
- Quality Certificate - Lot No.34122038
- Quality Certificate - Lot No.33522032
- Quality Certificate - Lot No.33522005
- Quality Certificate - Lot No.33422040
- Quality Certificate - Lot No.32722019
- Quality Certificate - Lot No.32622050
- Quality Certificate - Lot No.30322011
- Quality Certificate - Lot No.30222025
- Quality Certificate - Lot No.30122007
- Quality Certificate - Lot No.30122006
- Quality Certificate - Lot No.30022003
- Quality Certificate - Lot No.29922029
- Quality Certificate - Lot No.29822015
- Quality Certificate - Lot No.29722023
- Quality Certificate - Lot No.29622017