Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-C-S

Learn More

Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$285.60 per case
In Stock
Product Number | MCT-200-C-S |
Qty./Bag | 50 / Bag |
Qty./Pk | 250 / Pk |
Qty./Cs | 2500 / Cs |
Brand | Axygen® |
Capacity | 2 mL |
Tube Style | Microcentrifuge |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
Graduation Interval | 0.25 mL |
Color | Clear |
Cap Style | Snap cap |
Sterile | Yes |
Graduation Range | 0.1 - 2 mL |
Application | Diagnostics |
Product Material | Polypropylene |
- Quality Certificate - Lot No.16125035
- Quality Certificate - Lot No.16025365
- Quality Certificate - Lot No.16025364
- Quality Certificate - Lot No.15825394
- Quality Certificate - Lot No.13425035
- Quality Certificate - Lot No.13425034
- Quality Certificate - Lot No.13325039
- Quality Certificate - Lot No.13325038
- Quality Certificate - Lot No.11325027
- Quality Certificate - Lot No.11325026
- Quality Certificate - Lot No.11225031
- Quality Certificate - Lot No.11225030
- Quality Certificate - Lot No.11125394
- Quality Certificate - Lot No.08425394
- Quality Certificate - Lot No.05525394
- Quality Certificate - Lot No.01525644
- Quality Certificate - Lot No.01525642
- Quality Certificate - Lot No.01525640
- Quality Certificate - Lot No.00125394
- Quality Certificate - Lot No.34924006
- Quality Certificate - Lot No.34824009
- Quality Certificate - Lot No.34624394
- Quality Certificate - Lot No.34624009
- Quality Certificate - Lot No.34624008
- Quality Certificate - Lot No.34524012
- Quality Certificate - Lot No.34424016
- Quality Certificate - Lot No.34124019
- Quality Certificate - Lot No.32724394
- Quality Certificate - Lot No.30324394
- Quality Certificate - Lot No.29624026