Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Conical Container, 400 mL, PP, Graduated, Snap Cap, Assembled, 185/Case
Product NumberPC400-09

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Lightweight and break-resistant
- Transparent or white Polypropylene (PP)
- Assembled or non-assembled

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥0.00 per case
Added to Your Shopping Cart
Details
Product Number | PC400-09 |
Qty./Pk | 185 / Pk |
Qty./Cs | 185 / Cs |
Brand | Corning® |
Cap Type | Snap cap |
Cap Color | Natural |
Container Color | Natural |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.921576
- Quality Certificate - Lot No.919383
- Quality Certificate - Lot No.918115
- Quality Certificate - Lot No.908048
- Quality Certificate - Lot No.905166
- Quality Certificate - Lot No.899963
- Quality Certificate - Lot No.897112
- Quality Certificate - Lot No.895734
- Quality Certificate - Lot No.885743
- Quality Certificate - Lot No.882931
- Quality Certificate - Lot No.879267
- Quality Certificate - Lot No.876089
- Quality Certificate - Lot No.874078
- Quality Certificate - Lot No.869756
- Quality Certificate - Lot No.865479
- Quality Certificate - Lot No.863310
- Quality Certificate - Lot No.860296
- Quality Certificate - Lot No.857920
- Quality Certificate - Lot No.854772
- Quality Certificate - Lot No.853926
- Quality Certificate - Lot No.852330
- Quality Certificate - Lot No.851553
- Quality Certificate - Lot No.844460
- Quality Certificate - Lot No.841776
- Quality Certificate - Lot No.837992
- Quality Certificate - Lot No.834343
- Quality Certificate - Lot No.832309
- Quality Certificate - Lot No.827238
- Quality Certificate - Lot No.819749
- Quality Certificate - Lot No.815113