
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.1 mm x 6.5 mm Gel Cutting Tips, Clear, Nonsterile, Bulk Packed, 250 Tips/Pack, 10 Packs/Case
Product NumberTGL-1165

Axygen® Gel Cutting Tips are designed to remove bands from agarose gel. These polypropylene tips are nonpyrogenic and RNase-/DNase-free.
- Designed for removing bands from agarose gel
- One handed operation
- Push button gel release
- Ejector button tip release
- Avoid cross contamination
- Tips fit standard 1000 µL pipettors
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Nonsterile
₹52,484.97 per case
Added to Your Shopping Cart
Details
Product Number | TGL-1165 |
Qty./Pk | 250 / Pk |
Qty./Cs | 2500 / Cs |
Brand | Axygen® |
Packaging Format | 250 Tips/Pk, 10 Packs/Cs |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23224266
- Quality Certificate - Lot No.22824266
- Quality Certificate - Lot No.24023266
- Quality Certificate - Lot No.19123266
- Quality Certificate - Lot No.16323266
- Quality Certificate - Lot No.15923266
- Quality Certificate - Lot No.04023266
- Quality Certificate - Lot No.34322266
- Quality Certificate - Lot No.27322266
- Quality Certificate - Lot No.20922266
- Quality Certificate - Lot No.20122266
- Quality Certificate - Lot No.23920003
- Quality Certificate - Lot No.20320266
- Quality Certificate - Lot No.22319266
- Quality Certificate - Lot No.02919266
- Quality Certificate - Lot No.28418266
- Quality Certificate - Lot No.19818266
- Quality Certificate - Lot No.11718266
- Quality Certificate - Lot No.03818266
- Quality Certificate - Lot No.23817266