Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 125 mL, PP, Red Screw Cap, Assembled, Sterile, 380/Case
Product NumberTP52C-002
This is the suggested replacement for C50-05.
- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$246.92 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | TP52C-002 |
| Qty./Pk | 380 / Pk |
| Qty./Cs | 380 / Cs |
| Brand | Corning® |
| Cap Type | Screw cap with inner lip |
| Cap Color | Red |
| Container Color | Natural |
| Neck Style | Wide Mouth |
| Cap Material | Polyethylene |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
Specifications Documents