Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Microcentrifuge Tube Storage Box, 100 x 1.5 to 2.0 mL, Opaque Black
Product NumberTR8300-BLK
Axygen® Storage Boxes are ideal for sample storage. These polypropylene boxes are engineered to withstand the harsh environments necessary for daily workflows in your laboratory. This includes freezing temperatures at -80°C and autoclaving temperatures up to 121°C to ensure a lasting, durable product. The positive catch on the product anterior keeps the lid securely fastened, whereas the 3-point hinge functions to maintain its integrity during repeated use located on the product posterior. Sample identification can easily be assigned using the alpha-numeric indexing stamped on the inner perimeter of each box. Boxes are available in a variety of colors for coding samples and holds 100 x 1.5 to 2.0 mL tubes, cryogenic vials, or chromatography vials. A solid black box, including the lid, is available for light-sensitive samples (142 x 142 x 55 mm).
Key Features
- Supports freezing at -80°C and autoclaving at 121°C
- Alpha-numeric sample identification
- 100 x 1.5 to 2.0 mL tube capacity
420,00 kr per case
Out of Stock
| Product Number | TR8300-BLK |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Axygen® |
| Color | Black |
| Application | Diagnostics |
| Product Material | Polypropylene |
Axygen® Microcentrifuge Tube Support Rack, Red, 20 x 1.5 x 2.0 mL
TR8210Less than 10 in Stock
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-150-CIn Stock
Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-150-L-COut of Stock
Axygen® 1.5 mL Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 50/Bag. 5 Bags/Pack, 10 Packs/Case
MCT-150-C-SIn Stock
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-175-CIn Stock
Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-175-L-COut of Stock
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
MCT-175-C-SIn Stock
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
MCT-200-CIn Stock
Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
MCT-200-L-COut of Stock
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
MCT-200-C-SOut of Stock
Axygen® 1.5 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-150-C-SOut of Stock
Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-150-SS-C-SOut of Stock
Axygen® 2.0 mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-200-C-SOut of Stock
Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
SCT-200-SS-C-SOut of Stock
Axygen® 1.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150Out of Stock
Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150-SSOut of Stock
Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-150-SS-XOut of Stock
Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200Out of Stock
Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-SSOut of Stock
Axygen® 2.0 mL Conical Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-XOut of Stock
Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
ST-200-SS-XOut of Stock
Axygen® Microcentrifuge Non-Looped Screw Caps, with O-ring, Clear, Polypropylene, 500 Caps/Pack, 8 Packs/Case
SCO-COut of Stock