More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 250µL, Clear, Non-filtered, Nonsterile
Product NumberVT-255-R
(This is the suggested replacement for VT-255-L-R)
Researchers are working diligently to gain greater insight and a better understanding of SARS-CoV-2 (COVID-19). It all starts with having the right tools for the job. Robotic tips are critical for the scientific discovery process when it comes to high throughput diagnostic workflows and research-based testing for COVID-19.
The new Axygen® Maxymum Recovery® tips have been developed to work with the Agilent/Velocity11 and MGI Tech automation systems, which can be enabled for the high throughput of magnetic beadbased RNA extraction of biological samples or pre-configured and qualified to automate high throughput pre-PCR samples.
Features and Benefits
- Tip format: 96 tips
- Tip volume range: Up to 250 µL
- Tip material: Clear polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Available options:
- With or without aerosol-resistant filters
- Nonsterile or sterile
- Axygen Maxymum Recovery surface - Compatibility:
- Bravo automated liquid handling platform
- VPrep® vertical liquid handling pipetting station
- MGISP-960
- MGISP-100
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | VT-255-R |
Qty./Pk | 9600 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Tip Format | 96 Tips/Rack |
Tip | standard |
Filter | No |
Color | Clear |
Sterile | No |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Autoclavable | No |
Maximum Volume/Well | 250 µL |
Tip Shape | Round |
Packaging | SBS Rack |
Compatibility | Agilent Bravo and MGI Tech MGISP Automation Systems |
Tip Feature | Standard |
Series | VT |
Surface Category | Standard |
Packaging Configuration | Single Rack |
Use With Model | Agilent , Agilent , MGI , MGI |
Model | Bravo | MGISP |
Pcs./Cs | 50 Racks/Case |