
Axygen® 384-well tips, 5µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberVT-384-5UL-R


This is the suggested replacement for VT-384-5-L-R.
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 5 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST & 16ST head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$4,539.35 per case
Out of Stock
Product Number | VT-384-5UL-R |
Qty./Pk | 3840 / Pk |
Qty./Cs | 19200 / Cs |
Brand | Axygen® |
Series | VT |
Model | Velocity |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Agilent Velocity |
Use With Model | Agilent |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 384 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 5 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |