text.skipToContent text.skipToNavigation

Falcon® 24-well Insert Systems, PET Membrane

E-mail

Falcon 24 Multiwell Insert Systems are designed to automate many commonly used cell-based assays for drug discovery. Available in a choice of membrane pore sizes, 24 Multiwell inserts have been successfully used for a variety of applications including permeability studies for oral bioavailability (e.g., Caco-2 cells), chemotaxis, cell migration and invasion assays. These insert systems offer all the benefits of Falcon Individual Cell Culture Inserts in an automation-friendly format that is compatible with most robots and fluid handlers. The Falcon 24 Multiwell Insert Plate is a single unit that is compatible with all Falcon 24 well plates and Feeder Tray.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
351181 Falcon® 24-well Multiwell Insert System with 1.0 µm Pore High Density PET Membrane, 5/Case   5 / Pk     5 / Cs     Falcon®   N/A per case
351183 Falcon® HTS 24-well Multiwell Permeable Support System with 3.0 µm High Density PET Membrane, Sterile, 5/Pack, 5/Case   5 / Pk     5 / Cs     Falcon®   N/A per case
351185 Falcon® HTS 24-well Multiwell Permeable Support System with 8.0 µm High Density PET Membrane, Sterile, 5/Pack, 5/Case   5 / Pk     5 / Cs     Falcon®   4.666,01 kr. per case