Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1L Disposable Spinner Flask, Solid Cap and Aseptic Transfer Cap, Sterile
Product Number3569

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 1L spinner flask body is constructed of polystyrene, paddle and shaft from polypropylene and caps from high density polyethylene. All are made of USP Class VI and ISO 10993-18 compliant materials.
- Preassembled Flasks have one connector preassembled to one side arm. Opposite side arm has a flat cap. (Cat. No. 3568)
- Recommended working range of 300 mL to 1L.
- Extended paddle design ensures constant top-to-bottom motion of the liquid without having to adjust the height of the paddle.
- Bottom contours on the paddle hug the shape of the flask, eliminating dead spots.
- Two wide neck openings for easy pouring; easily accept a 100 mL pipet.
- Vertical side baffles break up laminar flow - ensures better mixing and maximizes cell production.
- Each system is supplied individually double bagged.
- Sterilized by gamma irradiation; have the Highest Sterility Assurance Level (SAL) of 10⁻⁶ and meets USP XXIV:71 Bacteriostasis, Fungistasis and Sterility Standards.
- Single use only. Flasks cannot be autoclaved or resterilized with alcohol. Any attempt to do so will result in degradation of the materials.
- Optional Vented Caps (Cat. No 3567) and Aseptic Transfer Caps (Cat. No. 3562) are available.
Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 1L Corning® Disposable Spinner Flasks (Cat. No. 3561).
- Cap is made of high density polyethylene; autoclaving is not recommended.
- The venting port ends in a 25mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) connector closed with a female Luer sealing cap.
- Designed for both suspension and adherent cell culture applications and optimized for use with Corning microcarriers.
Product Number | 3569 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Maximum Working Volume | 1 L |
Recommended Medium Volume | 300 - 1000 mL (approx.) |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 54 mm (approx.) |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Diameter | 45 mm (approx.) |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 137 mm (approx.) |
Sidearm I.D. | 39 mm (approx.) |
Sterile | Yes |
Feature | Disposable |
- Quality Certificate - Lot No.32424001
- Quality Certificate - Lot No.31724001
- Quality Certificate - Lot No.28524001
- Quality Certificate - Lot No.25424001
- Quality Certificate - Lot No.15624002
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.12024001
- Quality Certificate - Lot No.11724001
- Quality Certificate - Lot No.10624001
- Quality Certificate - Lot No.07524001
- Quality Certificate - Lot No.07424001
- Quality Certificate - Lot No.04324001
- Quality Certificate - Lot No.03924003
- Quality Certificate - Lot No.01224001
- Quality Certificate - Lot No.00224002
- Quality Certificate - Lot No.27623002
- Quality Certificate - Lot No.27523001
- Quality Certificate - Lot No.25723001
- Quality Certificate - Lot No.25623001
- Quality Certificate - Lot No.25523001
- Quality Certificate - Lot No.16021001
- Quality Certificate - Lot No.15821001
- Quality Certificate - Lot No.03221001
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.02621001
- Quality Certificate - Lot No.02121001
- Quality Certificate - Lot No.01821001
- Quality Certificate - Lot No.34920001
- Quality Certificate - Lot No.33520001
- Quality Certificate - Lot No.32820001