text.skipToContent text.skipToNavigation

Corning® Disposable Spinner Flask Caps

E-mail

Corning disposable spinner flask replacement caps are available separately. Each are provided sterile and individually doubled-bagged. Caps are available for 500 mL, 1L, and 3L flask sizes.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3546 Corning® 1L Disposable Spinner Flask, Solid Cap, Sterile, with MPC Accessory   1 / Pk     6 / Cs     Corning®   N/A per case
3559 Corning® 3L Disposable Spinner Flask, Solid Cap, Sterile, with MPC Accessory   1 / Pk     4 / Cs     Corning®   Fr. 2’625.57 per case
3569 Corning® 1L Disposable Spinner Flask, Solid Cap and Aseptic Transfer Cap, Sterile   1 / Pk     6 / Cs     Corning®   Fr. 2’614.32 per case
3579 Corning® 3L Disposable Spinner Flask, Solid Cap and Aseptic Transfer Cap, Sterile   1 / Pk     4 / Cs     Corning®   Fr. 2’625.57 per case