Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case
Product Number3270
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 30% less plastic compared to 5 equivalent CS-2 base vessels.
$656.62 per case
In Stock
| Product Number | 3270 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 6360 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 1300 - 2000 mL |
| Sterile | Yes |
- Quality Certificate - Lot No.33825041
- Quality Certificate - Lot No.24825040
- Quality Certificate - Lot No.08325057
- Quality Certificate - Lot No.34624027
- Quality Certificate - Lot No.34524042
- Quality Certificate - Lot No.32724032
- Quality Certificate - Lot No.26624003
- Quality Certificate - Lot No.26524029
- Quality Certificate - Lot No.21324007
- Quality Certificate - Lot No.05124026
- Quality Certificate - Lot No.04724038
- Quality Certificate - Lot No.36323031
- Quality Certificate - Lot No.30723001
- Quality Certificate - Lot No.22023027
- Quality Certificate - Lot No.20723007
- Quality Certificate - Lot No.17423020
- Quality Certificate - Lot No.18722024
- Quality Certificate - Lot No.15622010
- Quality Certificate - Lot No.15422041
- Quality Certificate - Lot No.13822002
- Quality Certificate - Lot No.13022003
- Quality Certificate - Lot No.12622040
- Quality Certificate - Lot No.11522043
- Quality Certificate - Lot No.09522044
- Quality Certificate - Lot No.09322003
- Quality Certificate - Lot No.08722033
- Quality Certificate - Lot No.06922003
- Quality Certificate - Lot No.06222006
- Quality Certificate - Lot No.05622045
- Quality Certificate - Lot No.03422007