Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case
Product Number3310

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 1,272cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct
- transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$618.99 per case
Added to Your Shopping Cart
Details
Product Number | 3310 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 1272 cm²/g |
Flask Shape | Rectangular |
Neck Style | Short |
Surface Treatment | Corning CellBIND Surface |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 260 - 400 mL |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06725013
- Quality Certificate - Lot No.04925032
- Quality Certificate - Lot No.04825036
- Quality Certificate - Lot No.04525049
- Quality Certificate - Lot No.03525010
- Quality Certificate - Lot No.03325002
- Quality Certificate - Lot No.03225016
- Quality Certificate - Lot No.34524027
- Quality Certificate - Lot No.34424003
- Quality Certificate - Lot No.33124045
- Quality Certificate - Lot No.31624011
- Quality Certificate - Lot No.31524011
- Quality Certificate - Lot No.31124006
- Quality Certificate - Lot No.30124013
- Quality Certificate - Lot No.28424034
- Quality Certificate - Lot No.26524027
- Quality Certificate - Lot No.23524022
- Quality Certificate - Lot No.22924040
- Quality Certificate - Lot No.18124004
- Quality Certificate - Lot No.17624056
- Quality Certificate - Lot No.12624009
- Quality Certificate - Lot No.10224062
- Quality Certificate - Lot No.08724034
- Quality Certificate - Lot No.08024001
- Quality Certificate - Lot No.07924003
- Quality Certificate - Lot No.07424039
- Quality Certificate - Lot No.07324008
- Quality Certificate - Lot No.05824059
- Quality Certificate - Lot No.05624007
- Quality Certificate - Lot No.02424036