Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case
产品编号3320
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 30% less plastic compared to 5 equivalent CS-2 base vessels.
已添加至购物车
详情
| 产品编号 | 3320 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Cell Growth Area | 6360 cm²/g |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 1300 - 2000 mL |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 17926009
- 质量证书 – 批号 17226011
- 质量证书 – 批号 16426018
- 质量证书 – 批号 16326051
- 质量证书 – 批号 09026056
- 质量证书 – 批号 08826002
- 质量证书 – 批号 35725024
- 质量证书 – 批号 35525017
- 质量证书 – 批号 33925013
- 质量证书 – 批号 33825003
- 质量证书 – 批号 27825010
- 质量证书 – 批号 26625059
- 质量证书 – 批号 26125003
- 质量证书 – 批号 25725012
- 质量证书 – 批号 24325004
- 质量证书 – 批号 24225008
- 质量证书 – 批号 24025025
- 质量证书 – 批号 23325042
- 质量证书 – 批号 23025027
- 质量证书 – 批号 22425054
- 质量证书 – 批号 21825032
- 质量证书 – 批号 21625060
- 质量证书 – 批号 20825009
- 质量证书 – 批号 17825049
- 质量证书 – 批号 17825042
- 质量证书 – 批号 17225014
- 质量证书 – 批号 14325034
- 质量证书 – 批号 13825009
- 质量证书 – 批号 13625055
- 质量证书 – 批号 11225002