Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case
Product Number3330
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 636cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3330 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | Corning® |
| Cell Growth Area | 636 cm²/g |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| 盖式样 | 透气 |
| 盖直径 | 33 mm |
| 盖材料 | 高密度聚乙烯 |
| 盖颜色 | 橙色 |
| 建议中等容积 | 130 - 200 mL |
| 无菌 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14826037
- Quality Certificate - Lot No.14726008
- Quality Certificate - Lot No.13326004
- Quality Certificate - Lot No.12326015
- Quality Certificate - Lot No.11926059
- Quality Certificate - Lot No.07926009
- Quality Certificate - Lot No.34925065
- Quality Certificate - Lot No.24825031
- Quality Certificate - Lot No.23825059
- Quality Certificate - Lot No.22225001
- Quality Certificate - Lot No.19925028
- Quality Certificate - Lot No.19825032
- Quality Certificate - Lot No.17425043
- Quality Certificate - Lot No.12525056
- Quality Certificate - Lot No.09125009
- Quality Certificate - Lot No.05025003
- Quality Certificate - Lot No.32824020
- Quality Certificate - Lot No.30724002
- Quality Certificate - Lot No.30324006
- Quality Certificate - Lot No.28424003
- Quality Certificate - Lot No.24824035
- Quality Certificate - Lot No.16324024
- Quality Certificate - Lot No.03924076
- Quality Certificate - Lot No.03724027
- Quality Certificate - Lot No.01424020
- Quality Certificate - Lot No.36123009
- Quality Certificate - Lot No.35323006
- Quality Certificate - Lot No.34623049
- Quality Certificate - Lot No.34523008
- Quality Certificate - Lot No.22923032