Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1750cm² Polystyrene Roller Bottle with Easy Grip Cap, 10 per Bag, 20 per Case
Product Number430699
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 430699 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 1750 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 350 - 525 m (approx.) |
| O.D. | 117 mm (approx.) |
| Height | 528 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27326579
- Quality Certificate - Lot No.27326115
- Quality Certificate - Lot No.26826113
- Quality Certificate - Lot No.26626112
- Quality Certificate - Lot No.26426111
- Quality Certificate - Lot No.26226110
- Quality Certificate - Lot No.26026109
- Quality Certificate - Lot No.25926108
- Quality Certificate - Lot No.25726577
- Quality Certificate - Lot No.25626107
- Quality Certificate - Lot No.25426106
- Quality Certificate - Lot No.25126576
- Quality Certificate - Lot No.24926105
- Quality Certificate - Lot No.24726104
- Quality Certificate - Lot No.24626575
- Quality Certificate - Lot No.24526103
- Quality Certificate - Lot No.24426574
- Quality Certificate - Lot No.24426102
- Quality Certificate - Lot No.24226101
- Quality Certificate - Lot No.24026100
- Quality Certificate - Lot No.23826099
- Quality Certificate - Lot No.23726098
- Quality Certificate - Lot No.23526097
- Quality Certificate - Lot No.23326096
- Quality Certificate - Lot No.23126095
- Quality Certificate - Lot No.22926573
- Quality Certificate - Lot No.22926094
- Quality Certificate - Lot No.22526093
- Quality Certificate - Lot No.22326092
- Quality Certificate - Lot No.21926091