Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case
Product Number431321
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 431321 |
| Qty./Pk | 22 / Pk |
| Qty./Cs | 44 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11926020
- Quality Certificate - Lot No.11426512
- Quality Certificate - Lot No.11326511
- Quality Certificate - Lot No.11226510
- Quality Certificate - Lot No.11126509
- Quality Certificate - Lot No.10826508
- Quality Certificate - Lot No.10526506
- Quality Certificate - Lot No.10226505
- Quality Certificate - Lot No.08826504
- Quality Certificate - Lot No.08726503
- Quality Certificate - Lot No.08626502
- Quality Certificate - Lot No.08526501
- Quality Certificate - Lot No.08026019
- Quality Certificate - Lot No.07826018
- Quality Certificate - Lot No.07626017
- Quality Certificate - Lot No.05326016
- Quality Certificate - Lot No.05226015
- Quality Certificate - Lot No.05126014
- Quality Certificate - Lot No.04926013
- Quality Certificate - Lot No.04926012
- Quality Certificate - Lot No.04026011
- Quality Certificate - Lot No.03826010
- Quality Certificate - Lot No.03726009
- Quality Certificate - Lot No.03526008
- Quality Certificate - Lot No.02726007
- Quality Certificate - Lot No.02226006
- Quality Certificate - Lot No.02126005
- Quality Certificate - Lot No.01926004
- Quality Certificate - Lot No.01826003
- Quality Certificate - Lot No.01626002