Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 60 mm TC-treated Culture Dishes, 20/Pack, 100/Case
Product Number356401
This is the suggested replacement for 356456.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 356401 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cell Growth Area | 21.3 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
- Quality Certificate - Lot No.16025019
- Quality Certificate - Lot No.12625024
- Quality Certificate - Lot No.11025016
- Quality Certificate - Lot No.02725038
- Quality Certificate - Lot No.00625013
- Quality Certificate - Lot No.33824017
- Quality Certificate - Lot No.23224012
- Quality Certificate - Lot No.21824009
- Quality Certificate - Lot No.19424012
- Quality Certificate - Lot No.17624023
- Quality Certificate - Lot No.09224010
- Quality Certificate - Lot No.04324014
- Quality Certificate - Lot No.00824013
- Quality Certificate - Lot No.34223006
- Quality Certificate - Lot No.30323012
- Quality Certificate - Lot No.25723006
- Quality Certificate - Lot No.19123018
- Quality Certificate - Lot No.15623020
- Quality Certificate - Lot No.13823005
- Quality Certificate - Lot No.10823010
- Quality Certificate - Lot No.06523048
- Quality Certificate - Lot No.05123011
- Quality Certificate - Lot No.30822013
- Quality Certificate - Lot No.26522032
- Quality Certificate - Lot No.25922009
- Quality Certificate - Lot No.23722018
- Quality Certificate - Lot No.23422008
- Quality Certificate - Lot No.20322032
- Quality Certificate - Lot No.12622029
- Quality Certificate - Lot No.09822023