text.skipToContent text.skipToNavigation

Corning® PureCoat™ Fibronectin Peptide 175cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap

产品编号356243

电子邮件

This is the suggested replacement for 356244.


Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.

Quality: cGMP and 13485 compliant

Room Temperature (15-30°C)


康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   356243
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Flask Shape   Rectangular  
Neck Style   Canted  
Cap Style   Vented  
Surface Coating   Fibronectin  
产品规格文件