Corning® PureCoat™ Fibronectin Peptide 24-well Clear Plate, with Lid, Individually Wrapped, Sterile, 10/Case
Product Number356241
Quality: cGMP and 13485 compliant
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$292.16 per case
Added to Your Shopping Cart
Details
Product Number | 356241 |
パック入数 | 1 / パック |
ケース入数 | 10 / ケース |
ブランド | Corning® |
培養面積 | 2 cm² |
ストレージ | Room Temperature (15-30°C) |
表面コーティング | フィブロネクチン |
滅菌 | Yes |
Specifications Documents