Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PureCoat™ Collagen I Peptide 24-well Clear Plate, with Lid, Sterile, 5/Pack, 10/Case
Product Number356271

This is the suggested replacement for 356241.
Corning® PureCoat™ ECM Mimetic Cultureware is coated with biologically active synthetic animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent alternative to complex extracellular peptides. With lid, sterile, 5/pack, 10/case
Quality: cGMP and 13485 compliant
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 356271 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 2 cm² |
Storage | Room Temperature (15-30°C) |
Surface Coating | Collagen I |
Sterile | Yes |
- Quality Certificate - Lot No.9232016
- Quality Certificate - Lot No.9178005
- Quality Certificate - Lot No.9022015
- Quality Certificate - Lot No.8071019
- Quality Certificate - Lot No.7337022
- Quality Certificate - Lot No.7017011
- Quality Certificate - Lot No.6206041
- Quality Certificate - Lot No.6108026
- Quality Certificate - Lot No.5011081
- Quality Certificate - Lot No.4271031
- Quality Certificate - Lot No.4084031
- Quality Certificate - Lot No.3290009
- Quality Certificate - Lot No.3136003
- Quality Certificate - Lot No.3095013
- Quality Certificate - Lot No.2081015
- Quality Certificate - Lot No.2045011
- Quality Certificate - Lot No.1342017
- Quality Certificate - Lot No.1110022
- Quality Certificate - Lot No.0316016
- Quality Certificate - Lot No.0217011