Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Nonsterile
Product NumberRES-SW12-HP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Flat Bottom Series: Single well, low profile, guaranteed flatness for a wide variety of applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | RES-SW12-HP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 290 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22426052
- Quality Certificate - Lot No.19026002
- Quality Certificate - Lot No.16026041
- Quality Certificate - Lot No.13326045
- Quality Certificate - Lot No.06826145
- Quality Certificate - Lot No.04026063
- Quality Certificate - Lot No.31825034
- Quality Certificate - Lot No.29325083
- Quality Certificate - Lot No.26525030
- Quality Certificate - Lot No.22725040
- Quality Certificate - Lot No.20225027
- Quality Certificate - Lot No.02025007
- Quality Certificate - Lot No.01525099
- Quality Certificate - Lot No.35124033
- Quality Certificate - Lot No.31624124
- Quality Certificate - Lot No.26224075
- Quality Certificate - Lot No.23224053