text.skipToContent text.skipToNavigation

Axygen® Single Well Reagent Reservoir with 12-Bottom Troughs, High Profile, Individually Wrapped, Sterile

Product NumberRES-SW12-HP-SI

E-mail

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.

  • Durable and cost effective
  • Various formats for multiple applications

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   RES-SW12-HP-SI
数量/包   1 /包  
数量/箱   25 /箱  
品牌   Axygen®  
无菌   是  
容量   290 mL  
Specifications Documents