Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Nonsterile
Product NumberRES-SW8-HP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Flat Bottom Series: Single well, high profile, guaranteed flatness for a wide variety of applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
€353.97 per case
Added to Your Shopping Cart
Details
| Product Number | RES-SW8-HP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 290 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09826044
- Quality Certificate - Lot No.04126041
- Quality Certificate - Lot No.30025033
- Quality Certificate - Lot No.26525037
- Quality Certificate - Lot No.12025040
- Quality Certificate - Lot No.31624076
- Quality Certificate - Lot No.28824093
- Quality Certificate - Lot No.21824068
- Quality Certificate - Lot No.30621712