Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Individually Wrapped, Sterile
产品编号RES-SW8-HP-SI
Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | RES-SW8-HP-SI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 290 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 23726041
- 质量证书 – 批号 20326005
- 质量证书 – 批号 19426136
- 质量证书 – 批号 18126012
- 质量证书 – 批号 11726098
- 质量证书 – 批号 07526098
- 质量证书 – 批号 05026022
- 质量证书 – 批号 32325031
- 质量证书 – 批号 30025032
- 质量证书 – 批号 26525038
- 质量证书 – 批号 23925013
- 质量证书 – 批号 19525130
- 质量证书 – 批号 16725107
- 质量证书 – 批号 13925042
- 质量证书 – 批号 12025033
- 质量证书 – 批号 04125163
- 质量证书 – 批号 01525107
- 质量证书 – 批号 31624079
- 质量证书 – 批号 29524100
- 质量证书 – 批号 32721043
- 质量证书 – 批号 32721042
- 质量证书 – 批号 28321025
- 质量证书 – 批号 27921028
- 质量证书 – 批号 27921027
- 质量证书 – 批号 27821053
- 质量证书 – 批号 27821051
- 质量证书 – 批号 25521059
- 质量证书 – 批号 23921050
- 质量证书 – 批号 23421025
- 质量证书 – 批号 23221055