text.skipToContent text.skipToNavigation

Axygen® 50 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile

Product NumberRES-V-50-SI

E-mail
Axygen® disposable reservoirs are designed to accommodate all multichannel pipettor. Four corners and sharp V-bottom shape ensures maximum sample retrieval.


  • Individually wrapped
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    €251.04 per case

    Details
    Product Number   RES-V-50-SI
    Qty./Pk   100 / Pk  
    Qty./Cs   100 / Cs  
    Brand   Axygen®  
    Sterile   Yes  
    Capacity   50 mL  
    Specifications Documents