Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, Hanging tip rack
产品编号TT-200-C-HTR
The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | TT-200-C-HTR |
| Qty./Pk | 2304 / Pk |
| Qty./Cs | 2304 / Cs |
| Brand | Axygen® |
| Series | TT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan |
| Use With Model | Tecan |
| Packaging | Hanging tip rack |
| Packaging Format | 24 Racks/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 24 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- 质量证书 – 批号 33024066
- 质量证书 – 批号 32724040
- 质量证书 – 批号 32024037
- 质量证书 – 批号 24924034
- 质量证书 – 批号 24924033
- 质量证书 – 批号 24824046
- 质量证书 – 批号 24824045
- 质量证书 – 批号 24724034
- 质量证书 – 批号 24724033
- 质量证书 – 批号 24624045
- 质量证书 – 批号 24624044
- 质量证书 – 批号 24524027
- 质量证书 – 批号 24324039
- 质量证书 – 批号 24324038
- 质量证书 – 批号 24324037
- 质量证书 – 批号 24324026
- 质量证书 – 批号 24324025
- 质量证书 – 批号 24324015
- 质量证书 – 批号 24224024
- 质量证书 – 批号 24124030
- 质量证书 – 批号 24024025
- 质量证书 – 批号 23924052