Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,悬挂式吸头盒
产品编号TT-50-C-HTR


Axygen® 吸头品种齐全,可用于Tecan®、Aurora Biomed和PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式及悬挂式吸头盒形式,适用于Tecan® Genesis Freedom®/Freedom Eva®/Miniprep LiHa-1/4/8移液头、Aurora Biomed Versa® 8通道移液头和PerkinElmer® Janus®/MultiProbe Variospan-1/4/8移液头。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车
详情
产品编号 | TT-50-C-HTR |
Qty./Pk | 2304 / Pk |
Qty./Cs | 2304 / Cs |
Brand | Axygen® |
Series | TT |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan |
Use With Model | Tecan |
Packaging | Hanging tip rack |
Packaging Format | 24 Racks/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 24 Racks/Case |
Maximum Volume/Well | 50 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 09625004
- 质量证书 – 批号 07625101
- 质量证书 – 批号 28824121
- 质量证书 – 批号 19922019
- 质量证书 – 批号 19822044
- 质量证书 – 批号 17222050
- 质量证书 – 批号 17122057
- 质量证书 – 批号 09122015
- 质量证书 – 批号 09022040
- 质量证书 – 批号 16320014
- 质量证书 – 批号 13920138
- 质量证书 – 批号 04119025
- 质量证书 – 批号 04119024
- 质量证书 – 批号 04019022
- 质量证书 – 批号 17018014
- 质量证书 – 批号 16918013
- 质量证书 – 批号 14318012
- 质量证书 – 批号 12918011
- 质量证书 – 批号 12918010