Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96孔吸头,20µL,液位感测,带滤芯,无菌,悬挂式吸头盒
Product NumberTTF-20-CBK-HTR-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® 吸头品种齐全,可用于Tecan®、Aurora Biomed和PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式及悬挂式吸头盒形式,适用于Tecan® Genesis Freedom®/Freedom Eva®/Miniprep LiHa-1/4/8移液头、Aurora Biomed Versa® 8通道移液头和PerkinElmer® Janus®/MultiProbe Variospan-1/4/8移液头。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | TTF-20-CBK-HTR-S |
数量/包 | 2304 /包 |
数量/箱 | 2304 /箱 |
品牌 | Axygen® |
系列 | TT |
吸头特性 | Conductive |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Tecan |
结合模型使用 | Tecan |
包装 | 悬挂吸头管架 |
包装规格 | 24盒/箱 |
吸头规格 | 96支吸头/盒 |
件/箱 | 24 Racks/Case |
最大容量/孔 | 20 µL |
过滤器 | 是 |
过滤器材料 | 聚乙烯 |
无菌 | 是 |
表面类别 | Liquid Level Sensing |
可高压灭菌 | 没有 |
颜色 | 黑色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00924029
- Quality Certificate - Lot No.27022071
- Quality Certificate - Lot No.07422033
- Quality Certificate - Lot No.14520027
- Quality Certificate - Lot No.20418043
- Quality Certificate - Lot No.19218006
- Quality Certificate - Lot No.11718002
- Quality Certificate - Lot No.11618001
- Quality Certificate - Lot No.34614279
- Quality Certificate - Lot No.26614279
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.110917-279
- Quality Certificate - Lot No.110113-279
- Quality Certificate - Lot No.070218-279
- Quality Certificate - Lot No.070130-279